HUBBELL
Compression Splice Conventional (Two Die) Full Tension ACSS Conductor
Image of TJA4724SSAC Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Compression Splice Conventional (Two Die) Full Tension ACSS Conductor

Brand: FARGO

Catalog ID: TJA4724SSAC

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSS code name Finch
  • Full tension Splice assembly
  • For use with HTJC Joint Compound sold separately

General

Aluminum Die

34AH

Catalog Number

TJA4724SSAC

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum; Steel

Material Type

Non-Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359374312

Dimensions

Adjustment Step

0 in

Diameter - Outside

1.293 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

36.64 in

Messenger Diameter Range

0 - 0

Weight

9.604 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSS-Finch-1113-54/19

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSS

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Conventional (2 die system)

Logistics

Pallet Quantity

45