Brand: FARGO
Catalog ID: TJA5118SSAC
Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.
Aluminum Die
36AH
Catalog Number
TJA5118SSAC
Compression Method
Conventional (2 die system)
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum; Steel
Press Minimum
60 to
Tension Range
0 lb
UPC
096359403197
Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Diameter - Outside
1.345 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
38 in
Messenger Diameter Range
0 - 0
Voltage Application
EHV; Standard
Conductor Compatibility
ACSS-Bittern-1272-45/7
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSS
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
UL Listed
No
Pallet Quantity
45