HUBBELL
Image of 811630 Compression Splice - Full Tension

Compression Splice - Full Tension

Brand: FARGO

Catalog ID: 811630

Full Tension Compression Splice for Alumoweld® and EHS Steel.

Full Tension Compression Splice for Alumoweld® and EHS Steel.

  • Shield Wire Outside Diameter - 0.417 - 0.438 inches
  • For use with 7/16 EHS Steel or 7 #7 Alumoweld®
  • Material: Body - aluminum alloy
  • Die Size 16SH 60 Ton Press Minimum
  • Add "PC" for factory loaded inhibitor
  • For extra length repair splice add "XL" suffix and repair cutoff Length in Inches. Example: 811425XL24

General

Catalog Number

811630

EU RoHS Indicator

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359251644

Dimensions

Adjustment Step

0 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

12.8 in

Messenger Diameter Range

0 - 0

Weight

0.49 lb

Conductor Related

Conductor Diameter - Maximum

0.438 in

Conductor Diameter - Minimum

0.417 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.417 - 0.438

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

EU RoHS Indicator

No

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Single Die