HUBBELL
Compression Splice Jumper Loop-Partial Tension
Image of JLS1212 Compression Splice Jumper Loop-Partial Tension

Compression Splice Jumper Loop-Partial Tension

Brand: FARGO

Catalog ID: JLS1212

Jumper Loop Splices are prefilled with inhibitor and barrel ends are plugged

Limited tension splices are used for AAC,AAAC,ACAR and ACSR.

  • For use with AAC,AAAC, ACAR, ACSR Conductors
  • Jumper loop splices are prefilled with inhibitor at factory
  • Limited tension splice assembly

General

Catalog Number

JLS1212

Die Size

12CD

EU RoHS Indicator

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Tension Range

0 lb

UPC

096359401148

Dimensions

Adjustment Step

0 in

Die Size

12CD

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

12 in

Messenger Diameter Range

0 - 0

Weight

1.882 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Starling-715.5-26/7;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)