HUBBELL
Image of PTA10 Compression Splice Partial Tension

Compression Splice Partial Tension

Brand: ANDERSON

Catalog ID: PTA10

Partial Tension Aluminum splice for 1/0 (7 and 19 strand) AAC.

Meets ANSI C119.4 requirements for partial tension.

Product details

General

Catalog Number

PTA10

Compression Method

VersaCrimp or Conventional Die Tooling

Die Index

BG, 243

Die Size

  • VC6 (all)
  • Kearney 5/8, 5/8-1
  • T&B 52
  • EEI 8A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359324072

Dimensions

Length Before Compression

3.25 in

Weight

0.098 lb

Conductor Related

Conductor Compatibility

AAC-Poppy-1/0-7

Conductor Diameter - Maximum

0.373

Conductor Diameter - Minimum

0.336

Conductor Diameter Range

0.336 - 0.373

Certifications And Compliance

UL Listed

No

Resources and downloads

Specifications

Sales Drawings