HUBBELL
Image of AB151212 Compression Splice Uni-Grip® (One Die) Full Tension
Image of AB151212 Compression Splice Uni-Grip® (One Die) Full Tension

Compression Splice Uni-Grip® (One Die) Full Tension

Brand: FARGO

Catalog ID: AB151212

A full-tension compression splice assebmly for AAAC and ACAR conductors consist of a prefilled aluminum body.

A full-tension compression splice assebmly for AAAC and ACAR conductors consist of a prefilled aluminum body.

  • For use with AAAC and ACAR conductor range 833.6 - 932.6 Kcmil
  • Conductor Outside Diameter Range: 1.026 - 1.131 inches
  • Full tension splice assembly
  • One Die Compression with die size 12CD
  • Material: Body – seamless extruded aluminum alloy tube
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: AB151010XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

Product details

General

Catalog Number

AB151212

Compression Method

Uni-Grip (single die system)

Die Size

12CD

EU RoHS Indicator

No

Material

Aluminum Alloy

Press Minimum

60 to

Tension Range

0 lb

UPC

096359465508

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

21.6 in

Messenger Diameter Range

0 - 0

Weight

3.342 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACAR-853.7-30/7

Conductor Diameter - Maximum

1.14 in

Conductor Diameter - Minimum

1.046 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

1.046 - 1.14

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

UL Listed

No

Resources and downloads