HUBBELL
Compression Splice Uni-GripĀ® Series(One Die) Full Tension
Image of A151770 Compression Splice Uni-GripĀ® Series(One Die) Full Tension

Compression Splice Uni-GripĀ® Series(One Die) Full Tension

Brand: FARGO

Catalog ID: A151770

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

  • For use with 1869.0 kcmil 68/7 ACSR code name Seahawk
  • Full tension splice assembly
  • Outside Diameter is 1.603 inches
  • One Die Compression with die size 17CD
  • Material: Body – seamless extruded aluminum alloy tube, Gripping Unit – aluminum alloy
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: A151128XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

General

Catalog Number

A151770

Die Size

17CD

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Series

Uni-GripĀ® Series

Tension Range

0 lb

Dimensions

Adjustment Step

0 in

Diameter - Outside

1.603 in

Die Size

17CD

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

30.6 in

Messenger Diameter Range

0 - 0

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)