HUBBELL
Image of C150909 Compression Splice Uni-Grip®(One Die) Full Tension
Image of C150909 Compression Splice Uni-Grip®(One Die) Full Tension

Compression Splice Uni-Grip®(One Die) Full Tension

Brand: FARGO

Catalog ID: C150909

Uni-grip one die full tension splice for AAC conductors. Made with an aluminum body prefilled with inhibitor and plugged barrel ends.

Uni-grip one die full tension splice for AAC conductors. Made with an aluminum body prefilled with inhibitor and plugged barrel ends.

  • Full tension splice assembly
  • For use with AAC conductors: Goldentuft, Yarrow, Cosmos, Syringa, Zinnia, Hyacinth, Ganzania, Cable range: 450-550kcmil
  • Die size: 09CD
  • Minimum press size: 12 tons
  • Splices are prefilled with Inhibitor
  • Splices are EHV rated where conductor dia. is 1" or larger

Product details

General

Catalog Number

C150909

Compression Method

Uni-Grip (single die system)

Die Size

09CD

EU RoHS Indicator

No

Material

Aluminum Alloy

Press Minimum

12 to

Tension Range

0 lb

UPC

096359495444

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

10.8 in

Messenger Diameter Range

0 - 0

Weight

0.921 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37

Conductor Diameter - Maximum

0.855 in

Conductor Diameter - Minimum

0.766 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter Range

0.766 - 0.855

Conductor Type

AAC

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

1080

Resources and downloads