HUBBELL
Image of A150917 Compression Splice Uni-Grip®(One Die) Full Tension
* Representative image
Image of A150917 Compression Splice Uni-Grip®(One Die) Full Tension
Buy America(n) Qualified

Compression Splice Uni-Grip®(One Die) Full Tension

Brand: FARGO

Catalog ID: A150917

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

  • For use with 397.5 kcmil 26/7 ACSR code name Ibis
  • Full tension splice assembly
  • Outside Diameter is 0.783 inches
  • One Die Compression with die size 09CD
  • Material: Body – seamless extruded aluminum alloy tube, Gripping Unit – aluminum alloy
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: A151128XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

Product details

General

Catalog Number

A150917

Compression Method

Uni-Grip (single die system)

Die Size

09CD

EU RoHS Indicator

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

12 to

Tension Range

0 lb

UPC

096359277644

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Diameter - Outside

0.783 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

16.2 in

Messenger Diameter Range

0 - 0

Weight

1.637 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Ibis-397.5-26/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

UL Listed

No

Logistics

Carton Quantity

30

Resources and downloads