HUBBELL
Compression Splice VERSA-CRIMP® Series Full Tension
Image of VC85A Compression Splice VERSA-CRIMP® Series Full Tension

Compression Splice VERSA-CRIMP® Series Full Tension

Brand: ANDERSON

Catalog ID: VC85A

Full Tension VersaCrimp Aluminum Compression Splice AL 336.4 (19), 397.5 (19), 477 (19) (37)

  • VERSA-CRIMP tools only
  • One piece design eliminates cutting strands on ACSR
  • Can be used with compressed (compact) conductor sizes within the same decimal range

General

Catalog Number

VC85A

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSA-CRIMP® Series

UPC

096359336112

Dimensions

Length

11.75 in

Length Before Compression

11.75 in

Weight

0.784 lb

Conductor Related

Conductor Compatibility

AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37

Conductor Diameter (VersaCrimp) - Maximum

0.795 in

Conductor Diameter (VersaCrimp) - Minimum

0.666 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

VersaCrimp Tooling ONLY|VC6-3, VC6FTSP