
Brand: ANDERSON
Catalog ID: VAUS34930
Catalog Number
VAUS34930
Color Code
None; Black
Cover Available
No
Die Size
*See Resources / Downloads for die selection and installation instructions
End A Type
350 - 350 str & 336.4 18/1 ACSR 350 - 400 COMP
End B Type
3/0 str AL/CU/ACSR - 4/0 COMP
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Non-Standard
Series
VERSAtileâ„¢ Series
UPC
096359335214
Diameter - Outside
0.906 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Weight
0.196 lb
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (Conventional Tooling) End A - Maximum
0.684 in
Conductor Diameter (Conventional Tooling) End A - Minimum
0.629 in
Conductor Diameter (Conventional Tooling) End B - Maximum
0.502 in
Conductor Diameter (Conventional Tooling) End B - Minimum
0.464 in
Conductor Diameter (VersaCrimp Tooling) End A - Maximum
0.684 in
Conductor Diameter (VersaCrimp Tooling) End A - Minimum
0.328 in
Conductor Diameter (VersaCrimp Tooling) End B - Maximum
0.502 in
Conductor Diameter (VersaCrimp Tooling) End B - Minimum
0.232 in
EU RoHS Indicator
Contact Manufacturer
Compression Method
VersaCrimp or Conventional Die Tooling