HUBBELL
Compression Splice VERSAtile™ Series, Minimum Tension
Image of VACS600 Compression Splice VERSAtile™ Series, Minimum Tension

Compression Splice VERSAtile™ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VACS600

Minimum Tension versatile Compression Splice for 600 MCM str AL

  • For AL to AL, AL to CU connections
  • AL9CU (90°C Rated)
  • UL Listed
  • CSA Certified

General

Catalog Number

VACS600

Color Code

Pink

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material Type

Standard

Series

VERSAtile™ Series

UPC

096359334460

Dimensions

Diameter - Inside

0.923 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimensions

6.000 in x 1.350 in x 1.350 in

Height

1.35 in

Length

6 in

Weight

0.49 lb

Width

1.35 in

Conductor Related

Conductor Compatibility

ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

Yes

Operational

Compression Method

VersaCrimp or Conventional Die Tooling

Logistics

Carton Quantity

24