HUBBELL
Compression Splice VERSAtile™ Series, Minimum Tension
Image of VANS11 Compression Splice VERSAtile™ Series, Minimum Tension

Compression Splice VERSAtile™ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VANS11

Partial Tension versatile Compression Splice for #2 - #1 str AL/CU, #2 ACSR

For use with either VersaCrimp or conventional tooling.

General

Catalog Number

VANS11

Color Code

Red

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum Alloy

Material Type

Non-Standard

Series

VERSAtile™ Series

UPC

096359334576

Dimensions

Die Size

*See Resources / Downloads for die selection and installation instructions

Length

4.25 in

Weight

0.098 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter (VersaCrimp) - Maximum

0.332 in

Conductor Diameter (VersaCrimp) - Minimum

0.128 in

Certifications And Compliance

UL Listed

No

Operational

Compression Method

VersaCrimp or Conventional Die Tooling

Logistics

Carton Quantity

200

Pallet Quantity

9600