
Brand: ANDERSON
Catalog ID: VHS500
Application
Power Connector
Catalog Number
VHS500
Color Code
Brown
Die Size
VC6FT, VC7FT or VC8
EU RoHS Indicator
Inhibitor Loaded
No
Material
Copper
Material Type
Standard
Series
VERSAtile⢠Series
Trade Name
NO
UPC
096359338970
UPC 14 Digit GTIN
00096359338970
Die Size
VC6FT, VC7FT or VC8
Dimensions
4.636 in x 1.060 in x 1.060 in
Height
1.06 in
Length
4.636 in
Length Before Compression
4.62 in
Package Height
3 in
Package Length
6 in
Package Weight
3.24 lb
Package Width
3.75 in
Weight
0.529 lb
Width
1.06 in
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.813 in
Conductor Diameter (Conventional Tooling) - Minimum
0.811 in
Conductor Diameter (VersaCrimp) - Maximum
0.813 in
Conductor Diameter (VersaCrimp) - Minimum
0.522 in
Certification - CSA Approved
Yes
EU RoHS Indicator
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
48
Pallet Quantity
1920