
Brand: ANDERSON
Catalog ID: VAUS475475
Catalog Number
VAUS475475
Color Code
None
Cover Available
No
Die Size
*See Resources / Downloads for die selection and installation instructions
End A Type
450 - 500 str & 600 COMP, 397 (18/1) (24/7) (30/7) ACSR, 477 (36/1) (18/1) ACSR
End B Type
450 - 500 str & 600 COMP, 397 (18/1) (24/7) (30/7) ACSR, 477 (36/1) (18/1) ACSR
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Standard
Series
VERSAtile™ Series
UPC
096359335306
Diameter - Outside
1.35 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimensions
7.500 in x 1.350 in x 1.350 in
Height
1.35 in
Length
7.5 in
Weight
0.686 lb
Width
1.35 in
Conductor Compatibility
ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (Conventional Tooling) End A - Maximum
0.814 in
Conductor Diameter (Conventional Tooling) End A - Minimum
0.743 in
Conductor Diameter (Conventional Tooling) End B - Maximum
0.814 in
Conductor Diameter (Conventional Tooling) End B - Minimum
0.743 in
Conductor Diameter (VersaCrimp Tooling) End A - Maximum
0.814 in
Conductor Diameter (VersaCrimp Tooling) End A - Minimum
0.522 in
Conductor Diameter (VersaCrimp Tooling) End B - Maximum
0.814 in
Conductor Diameter (VersaCrimp Tooling) End B - Minimum
0.522 in
EU RoHS Indicator
Contact Manufacturer
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
40