

Brand: ANDERSON
Catalog ID: FTA397
Catalog Number
FTA397
Die Size
Burndy 468, 655 or EEI-13A
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Non-Standard
Product Type
Compression Splice
UPC
096359303817
Die Size
Burndy 468, 655 or EEI-13A
Dimensions
10.250 in x 1.187 in x 1.187 in
Height
1.187 in
Length
10.25 in
Length Before Compression
12.25 in
Weight
0.784 lb
Width
1.187 in
Conductor Compatibility
AAC-Tulip-336.1-19;AAC-Daffodil-350-19
Conductor Diameter - Maximum
0.724
Conductor Diameter - Minimum
0.659
Conductor Diameter Range
0.659 - 0.724
UL Listed
No
Compression Method
Conventional Die Tooling