
Brand: ANDERSON
Catalog ID: FTR25
Catalog Number
FTR25
Die Size
Burndy C 167, 247, 702 or EEI-10A
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material Type
Non-Standard
UPC
096359356578
Die Size
Burndy C 167, 247, 702 or EEI-10A
Length Before Compression
13 in
Weight
0.588 lb
Conductor Compatibility
ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Iris-2-7;AAAC 6201 Alloy-Ames-77.47-6/18
Conductor Diameter - Maximum
0.325
Conductor Diameter - Minimum
0.268
Conductor Diameter Range
0.268 - 0.325
EU RoHS Indicator
Contact Manufacturer
UL Listed
No
Compression Method
Conventional Die Tooling