Brand: ANDERSON
Catalog ID: HLS2662P
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
HLS2662P
Compression Tool Type
EEI-13A, 1-1/8
EU RoHS Indicator
No
Material
Aluminum Alloy
Material - Bail
Copper
Material - Body
Aluminum Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Type
Stirrups
UPC
096359316435
Copper Loop Size
0.258 in
Diameter - Stirrup Nominal Wire
#2 Solid
Height
3.25 in
Weight
0.588 lb
Width - Main Contact
4 in
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;AAC-Iris-2-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter - Maximum
0.609
Conductor Diameter - Minimum
0.522
Conductor Diameter Range
0.522 - 0.609
Conductor Type
Aluminum
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Tool Type
EEI-13A, 1-1/8
Packaging Type
Bag
Pallet Quantity
1200