
Brand: ANDERSON
Catalog ID: VCLSC6022
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
VCLSC6022
EU RoHS Indicator
No
Material
Copper
Material - Body
Cast Copper Alloy
Material - Stirrup
Copper
Material Type
Non-Standard
Plating
No
Type
Stirrups
UPC
096359356752
Copper Loop Size
0.3648 in
Diameter - Stirrup Nominal Wire
2/0 Solid
Height
6.938 in
Length
5.563 in
Weight
1.176 lb
Width - Main Contact
5 in
Conductor Diameter - Maximum
0.528
Conductor Diameter - Minimum
0.368
Conductor Diameter Range
0.368 - 0.528
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
0 ft-lbs
Carton Quantity
40
Packaging Type
Box
Pallet Quantity
960