HUBBELL
Image of YA44L2NNTFXSL YA44L2NNTFXSL, Compression Terminal, 777.7 kcmil DLO, 750 kcmil Flex, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Slotted. Standard Barrel

YA44L2NNTFXSL, Compression Terminal, 777.7 kcmil DLO, 750 kcmil Flex, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Slotted. Standard Barrel

Brand: Burndy

Catalog ID: YA44L2NNTFXSL

Copper Compression Lug, 2 Hole w/ Inspection Window, 777.7 kcmil (1925/24)DLO, 750 kcmil flex, 1/2" Stud, 1.75" Stud Hole Spacing, Short Barrel, Tin - Electro Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA44L2NNTFXSL

Color Code

Yellow

Die Index

L115

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Trade Name

HYLUGâ„¢

Type

Standard Barrel, Tin Plated

UPC

781810458112

UPC 14 Digit GTIN

00781810458112

Dimensions

Dimension - Bolt Hole Size inch

1/2 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - Inside Diameter inch

1.17 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

1-5/8 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

777 KCMIL

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Flex G Size

750 KCMIL

Conductor - Copper Flex G Size Range

750 kcmil

Conductor - Copper Flex H Size

750 KCMIL

Conductor - Copper Flex H Size Range

750 kcmil

Conductor - Copper Flex I Size

750 KCMIL

Conductor - Copper Flex I Size Range

750 kcmil

Conductor - Copper Flex K Size

750

Conductor - Copper Flex M Size

750

Conductor - Copper Solid Size

750 kcmil/FLEX

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

1920