HUBBELL
Image of YA29L2NT38 YA29L2NT38, Compression Terminal, 250 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Narrow Tongue

YA29L2NT38, Compression Terminal, 250 kcmil Cu, 2-Hole, 3/8" Stud, 1" Spacing, Narrow Tongue

Brand: Burndy

Catalog ID: YA29L2NT38

250 kcmil CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA29L2NT38

Color Code

Yellow

Die Index

16

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Material

COPPER

Physical Attribute - Number of Holes

2

Trade Name

HYLUGâ„¢

UPC

781810498088

UPC 14 Digit GTIN

00781810498088

Dimensions

Dimension - B Length fraction

1 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Pad Width inch

0.80 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

250

Conductor - Copper Solid Size Range

250

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

14400