
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLSCCUBPDWSS
Box for Power/Data and Air/Water Services; Stainless Steel Box Construction; Boxes Ship with Heavy Duty Covers; Custom Configured Power Panels Purchased Separately
Application
For Use in Concrete Floors
Application - For Use On
Specialty
Catalog Number
HBLSCCUBPDWSS
Color
Stainless
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Cast Into Concrete
Number of Gang(s)
2-Gang
Sub Brand
Convention Center Utility Boxes
Type
Power, Data, Communications, Air and Water Box
UPC
783585346069
Dimensions
29.48 in x 21.27 in x 27.5 in
Height
27.5 in
Length
29.48 in
Width
21.27 in
Cable Entry
Through Cover
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Cast Into Concrete
Number of Gang(s)
2-Gang