HUBBELL
Image of M445593 Conductor Cleaning Brush, Tube Only

Conductor Cleaning Brush, Tube Only

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445593

Semi-tubular shape allows linemen to clean 6" of entire circumference of conductor.

  • Tube only
  • 1.25 in (31 mm) semi-tubular shape allows linemen to clean 6 in (152 mm) of entire circumference of a conductor

General

Catalog Number

M445593

Style

Conductor Brush, Semi-Tubular; Tube Only

UPC

096359047858

Dimensions

Weight

0.363 lb

Weight Metric

0.2 kg

Logistics

Pallet Quantity

2400