HUBBELL
Image of CSC200 CONDUIT BODY COVERS
*Representative image
Image of CSC200 CONDUIT BODY COVERS
play
TayMac:® Aluminum Series Conduit Bodies
Image of CSC200 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: CSC200

2 in. Stamped Aluminum Cover

  • Lightweight aluminum construction provides corrosion resistance and easy installation.
  • Screws included.

General

Catalog Number

CSC200

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Conduit Body Replacement Parts

UPC

092326213844

Dimensions

Dimensions

9.5 in x 3.15 in x 0.18 in

Height

0.18 in

Length

9.5 in

Trade Size

2 in

Weight

0.53 lb

Width

3.15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4500