



Brand: TayMac
Catalog ID: SSC050
Application
Covers are for use with TayMac® conduit bodies and gaskets.
Catalog Number
SSC050
Fitting Type
Conduit Bodies
Material
Steel
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
Conduit Body Replacement Parts
UPC
050169817100
Dimensions
3.898 in x 1.339 in x 0.236 in
Height
0.236 in
Length
3.898 in
Package Height
2.165 in
Package Length
6.496 in
Package Weight
1.565 lb
Package Width
4.331 in
Trade Size
1/2 in
Weight
0.058 lb
Width
1.339 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
250
Pallet Quantity
16250
Standard Package
25