HUBBELL
Image of SSC250 CONDUIT BODY COVERS
*Representative image
Image of SSC250 CONDUIT BODY COVERS
play
TayMac:® Aluminum Series Conduit Bodies
Image of SSC250 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: SSC250

2-1/2 in. Stamped Steel Cover

  • Galvanized steel construction
  • Combination head screws included

General

Application

Covers are for use with TayMac® conduit bodies and gaskets.

Catalog Number

SSC250

Fitting Type

Conduit Bodies

Material

Steel

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Conduit Body Replacement Parts

UPC

050169817162

Dimensions

Dimensions

12.205 in x 4.528 in x 0.315 in

Height

0.315 in

Length

12.205 in

Trade Size

2-1/2 in

Weight

1.154 lb

Width

4.528 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Pallet Quantity

2160

Standard Package

10