


Brand: Hubbell Wiring Device-Kellems
Catalog ID: 02212061
Conduit Riser Grips - Double Weave, Split Mesh, Lace Closing - Kellems® Conduit Riser Support Grips will support cable runs in vertical or sloping standard rigid conduit. The grip is fastened to a support ring which seats on the rim of the conduit. The entire grip is supported by the conduit itself and no other hardware is required. The rings will fit schedule 40 rigid PVC conduit and standard electrical rigid metal conduit only. For permanent support when cable end is not available. Recommended safety factor is ten for catalog listed support grips.
Split Mesh-Lace Closing
Application
Cable Support in Conduit
Approx Breaking Strength
2,860 lbs
Catalog Number
02212061
Color
Construction
Woven
EU RoHS Indicator
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
Product Family
Conduit Riser Series
Specifications
Style
Split Mesh, Lace Closing, Double Weave
Type
Ring Type
UPC
783585306636
Conduit Trade Size
5 in
Weight
1.45 lb
Cable Diameter Range
2.5 in-2.99 in
Cable Size
2.50"-2.99" (6.35-7.59)
EU RoHS Indicator
Industry Standard(s)
CSA Certified
Approx Breaking Strength
2,860 lbs