HUBBELL
Conduit Riser Support Grips, 3.00" Conduit, Closed Mesh, 1.75-1.99"
Image of 02211025 Conduit Riser Support Grips, 3.00" Conduit, Closed Mesh, 1.75-1.99"
Image of 02211025 Conduit Riser Support Grips, 3.00" Conduit, Closed Mesh, 1.75-1.99"
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 02211025 Conduit Riser Support Grips, 3.00" Conduit, Closed Mesh, 1.75-1.99"

Conduit Riser Support Grips, 3.00" Conduit, Closed Mesh, 1.75-1.99"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02211025

Conduit Riser Support Grips, Single Weave, Closed Mesh, Ring Type, 3.00" Conduit, Tin-Coated Bronze, 1.75-1.99"

Conduit Riser Grips - Single Weave, Closed Mesh - Kellems® Conduit Riser Support Grips are available in closed mesh and in split mesh with lace or rod closures, to cover all applications including single cable or multiple wire support. Refer to page X-37 for grip selection assistance for cable bundles. The standard material is tin-coated bronze strand. The grip is permanently fastened to a support ring, resulting in a one piece unit which will allow air ventilation within the conduit. The ring will fit standard electrical rigid metal conduit and schedule 40 rigid PVC conduit only. Recommended safety factor is ten for catalog listed support grips.

  • Suitable for standard rigid metal conduit and schedule 40 rigid PVC conduit only
  • Pemanently fastened to support ring
  • For permanent support when cable end is available to be installed through the grip

Closed Mesh

General

Application

Cable Support in Conduit

Approx Breaking Strength

1,990 lbs

Catalog Number

02211025

Color

Construction

Woven

EU RoHS Indicator

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Approximate Breaking Strength - 1,990 (8,851)

Product Family

Conduit Riser Series

Specifications

  • -
  • Ring - Bronze
  • Strand - Tin-coated bronze
  • Tab - Copper
  • Tag - Mylar

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

783585305066

Dimensions

Conduit Trade Size

3 in

Weight

0.5 lb

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75"-1.99" (4.44-5.05)

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

1,990 lbs

Operational

Performance

Mechanical - Approximate Breaking Strength - 1,990 (8,851)