HUBBELL
Image of C6CSO12 CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 12in H-SLOT BAR
Buy America(n) Qualified

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 12in H-SLOT BAR

Brand: Chance

Catalog ID: C6CSO12

Aluminum conduit bracket supports conduit with 6" offset from pole. The 12" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

General

Catalog Number

C6CSO12

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359242246

Dimensions

Dimensions

12.000 in x 6.500 in x 5.750 in

Height

5.75 in

Length

12 in

Weight

3.43 lb

Width

6.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

288