HUBBELL
Connector, HDMI, Female to Female Tail, 3" Length, V 1.4
Image of HDMIT14 Connector, HDMI, Female to Female Tail, 3" Length, V 1.4
Image of HDMIT14 Connector, HDMI, Female to Female Tail, 3" Length, V 1.4
Image of HDMIT14 Connector, HDMI, Female to Female Tail, 3" Length, V 1.4

Connector, HDMI, Female to Female Tail, 3" Length, V 1.4

Brand: Hubbell Premise Wiring

Catalog ID: HDMIT14

Connector, HDMI, Female to Female Tail, 3" Length, V 1.4

  • HDMI
  • Female to Female Tail
  • 3" Length
  • V 1.4

Standard Product

General

Catalog Number

HDMIT14

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

3" Tail

Temperature Rating

Per TIA

Type

HDMI

UPC

662620306674

Dimensions

Weight

0.5 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

50