
Brand: ANDERSON
Catalog ID: LC811AXB
Aluminum single center bolt connector with copper liner for aluminum to copper conductor connections only.
Bolt Head Type
Carriage Bolt
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
LC811AXB
Inhibitor Loaded
Yes
Material
Aluminum
Material - Body
Aluminum Alloy
Material - Body Halves
Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Bottom Member
Aluminum Alloy
Material - Casting
Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Hex Nut
Galvanized Steel
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum Alloy
Material - Tap Liner
Bonded Copper
Material - Washer
Galvanized Steel
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Single Center Bolt
Type
Parallel Groove
UPC
096359320036
Bolt Diameter
0.375 in
Dimensions
1.250 in x 2.031 in x 2.250 in
Height
2.25 in
Length
1.25 in
Weight
0.3 lb
Width
2.031 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (Main) - Maximum
0.721 in
Conductor Diameter (Main) - Minimum
0.289 in
Conductor Diameter (Main) Range
0.289 - 0.721
Conductor Diameter (Tap) - Maximum
0.373 in
Conductor Diameter (Tap) - Minimum
0.128 in
Conductor Type
Aluminum/Copper
UL Listed
No
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Carriage Bolt
Pallet Quantity
4800