HUBBELL
Image of LC404 Connector, Parallel Groove

Connector, Parallel Groove

Brand: ANDERSON

Catalog ID: LC404

Three Center Bolt Bronze Parallel Groove Connector

Bronze multiple center bolt connector for copper to copper conductor connections only.

For copper to copper conductor connectors

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

LC404

Cover Available

No

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Body Halves

Bronze Alloy

Material - Bolt

Silicon Bronze

Material - Bottom Member

Bronze Alloy

Material - Hardware

Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Washer

Stainless Steel

Material Type

Non-Standard

Plating

No

Product Category

Mechanical Connectors

Style

Three Center Bolts

UPC

096359319573

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Dimensions

4.375 in x 2.625 in x 2.625 in

Height

2.625 in

Length

4.375 in

Weight

3.028 lb

Width

2.625 in

Conductor Related

Conductor Diameter - Maximum

0.813

Conductor Diameter - Minimum

0.522

Conductor Diameter (Main) - Maximum

0.813 in

Conductor Diameter (Main) - Minimum

0.528 in

Conductor Diameter (Main) Range

0.528 - 0.813

Conductor Diameter (Tap) - Maximum

0.813 in

Conductor Diameter (Tap) - Minimum

0.528 in

Conductor Diameter Range

0.522 - 0.813

Conductor Type

Copper

Certifications And Compliance

UL Listed

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Configuration

Bolt Head Type

Hex

Logistics

Pallet Quantity

432