
Brand: ANDERSON
Catalog ID: SBS250
Bolt Head Type
Hex
Catalog Number
SBS250
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Material Type
Standard
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373735
Bolt Diameter
1 in
Dimensions
2.660 in x 1.700 in x 1.580 in
Height
1.58 in
Length
2.66 in
Package Height
4.75 in
Package Length
7 in
Package Weight
14.175 lb
Package Width
6.5 in
Weight
0.382 lb
Width
1.7 in
Conductor Diameter (Main) - Maximum
0.328 in
Conductor Diameter (Main) - Minimum
0.575 in
Conductor Diameter (Main) Range
0.575 - 0.328
Conductor Diameter (Tap) - Maximum
0.575 in
Conductor Diameter (Tap) - Minimum
0.146 in
UL Listed
Yes
Bolt Head Type
Hex
Carton Quantity
25
Pallet Quantity
5760