
Brand: ANDERSON
Catalog ID: SBN250
Bolt Head Type
Hex
Catalog Number
SBN250
Cover Available
No
Inhibitor Loaded
No
Material - Body
Copper Alloy
Material Type
Standard
Plating
No
Product Category
Mechanical Connectors
Style
Split Bolt
UPC
096359373834
UPC 14 Digit GTIN
00963593738340
Bolt Diameter
1.125 in
Dimensions
1.360 in x 1.000 in x 2.220 in
Height
2.22 in
Length
1.36 in
Package Height
4.875 in
Package Length
7 in
Package Weight
10 lb
Package Width
6.5 in
Weight
0.4 lb
Width
1 in
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.328
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter (Tap) - Maximum
0.575 in
Conductor Diameter Range
0.328 - 0.575
Buy America(n) Qualified
BABA Compliant (All status valid till December 2025)
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Bolt Head Type
Hex
Pallet Quantity
8250 EA