

Brand: ANDERSON
Catalog ID: SBS30
Catalog Number
SBS30
Material
Copper
Material - Body
Copper Alloy
Material - Spacer
Copper Alloy
Product Type
Split Bolt
UPC
096359494614
Dimensions
2.360 in x 2.080 in x 1.580 in
Height
1.58 in
Length
2.36 in
Package Height
5 in
Package Length
7 in
Package Weight
8 lb
Package Width
6.25 in
Width
2.08 in
Conductor Diameter (Main) - Maximum
0.328 in
Conductor Diameter (Main) - Minimum
0.47 in
Conductor Diameter (Main) Range
0.470 - 0.328
Conductor Diameter (Tap) - Maximum
0.128 in
Conductor Diameter (Tap) - Minimum
0.477 in
Pallet Quantity
5760