HUBBELL
Image of SBN350 Connector, Split Bolt, 2/0-350 MCM

Connector, Split Bolt, 2/0-350 MCM

Brand: ANDERSON

Catalog ID: SBN350

Connector, Split Bolt, 2/0-350 MCM

Has no cable separator.

General

Bolt Head Type

Hex

Catalog Number

SBN350

Cover Available

No

Inhibitor Loaded

No

Item Type

4D

Material - Body

Copper Alloy

Material Type

Standard

Plated

N

Plating

No

Plating Type

Unplated

Product Category

Mechanical Connectors

Style

Split Bolt

UPC

096359373841

UPC 14 Digit GTIN

00963593738418

Dimensions

Bolt Diameter

  • 1 in
  • 1.375 in

Package Height

5 in

Package Length

7.125 in

Package Weight

6.7 lb

Package Width

6.5 in

Weight

0.5 lb

Conductor Related

Conductor Diameter - Maximum

0.681 in

Conductor Diameter - Minimum

0.414 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Diameter (Tap) - Maximum

0.681 in

Conductor Diameter Range

0.414 - 0.681

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Configuration

Bolt Head Type

Hex

Logistics

Carton Quantity

80 EA

Pallet Quantity

3840 EA