Brand: FARGO
Catalog ID: GC271
For copper connections-splice, loop deadend or service entrance tap. One piece design for easier, faster installation.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
240 in-lbs
Catalog Number
GC271
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze
Material - Bolt
Stainless Steel
Material - Hardware
Stainless Steel
Material - Keeper
Bronze
Material Type
Standard
Plating
No
Product Category
Vise Type Connectors
UPC
096359307341
Bolt Diameter
0.25
Diameter - Bolt
0.25 in
Diameter - Bolt Head
0.31 in
Dimensions
0.750 in x 0.625 in x 1.000 in
Height
1 in
Length
0.75 in
Length - Nut Flat-To-Flat
0.38 in
Weight
0.078 lb
Width
0.625 in
Conductor Diameter (Main) - Maximum
0.232 in
Conductor Diameter (Main) - Minimum
0.162 in
Conductor Diameter (Main) Range
0.162 - 0.232
Conductor Diameter (Tap) - Maximum
0.184 in
Conductor Diameter (Tap) - Minimum
0.064 in
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
240 in-lbs
Bolt Head Type
Hex
Pallet Quantity
2000