
Brand: FARGO
Catalog ID: GA9521GL
Aluminum two bolt vise type connector for aluminum or aluminum to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
300 lb/ft
Catalog Number
GA9521GL
Cover Available
No
EU RoHS Indicator
No
Grommets
Yes
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Hardware
Aluminum Alloy
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum
Material Type
Standard
Plating
No
Product Category
Clamps
Style
Two Bolt
UPC
096359305064
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Diameter - Bolt Head
0.75 in
Dimensions
2.500 in x 4.250 in x 4.000 in
Height
4 in
Length
2.5 in
Weight
1.52 lb
Width
4.25 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter (Main) - Maximum
0.883 in
Conductor Diameter (Main) - Minimum
0.563 in
Conductor Diameter (Main) Range
0.563 - 0.883
Conductor Diameter (Tap) - Maximum
0.593 in
Conductor Diameter (Tap) - Minimum
0.232 in
Conductor Type
Aluminum/Copper
EU RoHS Indicator
No
UL Listed
No
Bolt Installation Torque (Recommended)
300 lb/ft
Bolt Head Type
Hex
Pallet Quantity
675