
Brand: FARGO
Catalog ID: GA9521GLO
Aluminum two bolt vise type connector for aluminum or aluminum to copper conductor connections.
Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
300 lb/ft
Catalog Number
GA9521GLO
Cover Available
No
Grommets
Yes
Inhibitor Loaded
Yes
Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Bolt
Aluminum Alloy
Material - Keeper
Aluminum Alloy
Material - Spacer
Aluminum
Plating
No
Product Category
Clamps
Style
Two Bolt
UPC
096359809098
Bolt Diameter
0.5
Diameter - Bolt
0.5 in
Diameter - Bolt Head
0.75 in
Dimensions
2.500 in x 4.250 in x 4.000 in
Height
4 in
Length
2.5 in
Weight
1.49 lb
Width
4.25 in
Conductor Diameter (Main) - Maximum
0.883 in
Conductor Diameter (Main) - Minimum
0.563 in
Conductor Diameter (Main) Range
0.563 - 0.883
Conductor Diameter (Tap) - Maximum
0.593 in
Conductor Diameter (Tap) - Minimum
0.232 in
Conductor Type
Aluminum/Copper
UL Listed
No
Bolt Installation Torque (Recommended)
300 lb/ft
Bolt Head Type
Hex
Pallet Quantity
675