HUBBELL
Image of GD513 Copper Automatic Dead End, #3 SOL and #4 STR Copper, 6A CW Conductor, Clevis Bail.
* Representative image
Image of GD513 Copper Automatic Dead End, #3 SOL and #4 STR Copper, 6A CW Conductor, Clevis Bail.
Buy America(n) Qualified

Copper Automatic Dead End, #3 SOL and #4 STR Copper, 6A CW Conductor, Clevis Bail.

Brand: FARGO

Catalog ID: GD513

Copper Automatic Dead End, #3 SOL and #4 STR Copper, 6A CW Conductor, Diameter range .22 - .23" (5.7- 5.9 mm), Clevis Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

Product details

General

Bail Option

Clevis Bail

Catalog Number

GD513

EU RoHS Indicator

Contact Manufacturer

Material

Copper; Steel

Material - Bail

Galvanized Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Clevis Bail

Type

Automatic

UPC

096359309307

Dimensions

Length

6.88 in

Weight

0.55 lb

Width

0.78 in

Conductor Related

Conductor Diameter - Maximum

0.23

Conductor Diameter - Minimum

0.22

Conductor Diameter Range

0.22 - 0.23

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

3200

Resources and downloads