
Brand: FARGO
Catalog ID: GD118
Fastest method of deadending Copper and Copperweld® conductor.
Bail Option
Flex Bail
Catalog Number
GD118
EU RoHS Indicator
Material
Copper; Steel
Material - Bail
Stainless Steel
Material - Shell
Copper Alloy
Product Category
Flex Bail
Type
Automatic
UPC
096359308218
Weight
0.63 lb
Conductor Diameter - Maximum
0.41
Conductor Diameter - Minimum
0.4
Conductor Diameter Range
0.4 - 0.41
EU RoHS Indicator
Bail Option
Flex Bail
Pallet Quantity
2100