

Brand: Hubbell Premise Wiring
Catalog ID: SP5ER
Catalog Number
SP5ER
Material
Stainless Steel
Number of Gang(s)
1-Gang
Type
Phone
UPC
662620553856
Weight
0.15 lb
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Number of Gang(s)
1-Gang
Carton Quantity
25