HUBBELL
Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Yellow
Image of C6RPEY Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Yellow
Image of C6RPEY Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Yellow

Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: C6RPEY

Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, Yellow

  • Cat6
  • Plenum Rated
  • Reelex
  • LC
  • Yellow

UTP

General

Application

Plenum

Cable Rating

Plenum

Catalog Number

C6RPEY

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

Link

UPC

662620214320

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Yellow

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)