HUBBELL
Image of PS5E10W Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, White, 10' Length.
Image of PS5E10W Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, White, 10' Length.

Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, White, 10' Length.

Brand:

Bryant

Catalog ID:

PS5E10W

Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, White, 10' Length.

  • Third Party Verified Category 5E Component
  • Plug Optimized for High Density Switch Ports
  • Qualified to 150% of 802.3bt PoE Current Level
  • 100% Performance Tested

Product details

General

Catalog Number

PS5E10W

EU RoHS Indicator

Contact Manufacturer

UPC

662620551357

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

200

Resources and downloads

Specifications