

Brand: Hubbell Premise Wiring
Catalog ID: NSC6BK03
Standard Product
Application
Category 6
Catalog Number
NSC6BK03
Color
Black
Product Family
Cat 6
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778505249
Length
3 ft
Weight
0.05 lb
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
200