

Brand: Hubbell Premise Wiring
Catalog ID: NSC6W03
Standard Product
Application
Category 6
Catalog Number
NSC6W03
Color
White
Product Family
Cat 6
Sub Brand
Copper Patch Cords
Type
NetSelect Cat6
UPC
883778505157
Length
3 ft
Weight
0.1 lb
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
200
Pallet Quantity
7000