

Brand: Hubbell Premise Wiring
Catalog ID: HC5EOR01
NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.
Standard Product
Attenuation
.1dB
Boot Type
PVC
Catalog Number
HC5EOR01
Color
Orange
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Retardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Standard
UPC
662620235165
Length
1 ft
Outside Diameter
0.218
Weight
0.05 lb
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Attenuation
.1dB
Temperature Rating
Per TIA
Boot Type
PVC