

Brand: Hubbell Premise Wiring
Catalog ID: HC5EOR03
NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.
Standard Product
Attenuation
.1dB
Boot Type
PVC
Catalog Number
HC5EOR03
Color
Orange
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Retardant PVC
OEM Brand Name
Hubbell Premise Wiring
Performance
Plug Type
RJ45
Specifications
Temperature Rating
Per TIA
Type
Standard
UPC
662620235172
Length
3 ft
Outside Diameter
0.218
Weight
0.1 lb
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Attenuation
.1dB
Performance
Temperature Rating
Per TIA
Boot Type
PVC