HUBBELL
Cord Connectors, European Style, .18-.31", PG9, Gray
Image of SECP9GA Cord Connectors, European Style, .18-.31", PG9, Gray
Image of SECP9GA Cord Connectors, European Style, .18-.31", PG9, Gray
play
Kellems Wire Management Solutions

Cord Connectors, European Style, .18-.31", PG9, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SECP9GA

Kellems Wire Management, Cord Connectors, European Style, .18-.31", PG9, Gray

  • Low profile
  • Connector body is a one-piece design with machined threads

Standard Product

General

Application

Straight Male Connector

Catalog Number

SECP9GA

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Item Type

Low Profile Cord Connectors

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Product Family

Low Profile PG

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .18"-.31" (4.6-7.9)
  • Gland - Buna N
  • Hub Size - PG9

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018249

Dimensions

Display Size

PG9

Hub Size

PG9

Weight

0.05 lb

Conductor Related

Conductor Range

0.18-0.31 in (4.6-7.9 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Logistics

Carton Quantity

50

Pallet Quantity

33500