HUBBELL
Image of PSC2080479 Corner Attachment Bracket

Corner Attachment Bracket

Brand: Chance

Catalog ID: PSC2080479

Corner Attachment Bracket is an integral thimble eye pole attachment for deadending strand at angles of 35° to 60°. Industry slang term is Mickey Mouse Ears

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Pole mounting surface is curved with integral spurs for stability
  • Accommodates maximum 1/2" diameter strand/guy grips
  • Mounts to pole with 5/8" hardware
  • Material: Ductile iron per ASTM A536

General

Catalog Number

PSC2080479

Material

Ductile Iron A-536

UPC

096359638308

Dimensions

Dimensions

6.000 in x 2.400 in x 2.840 in

Height

2.84 in

Length

6 in

Weight

1.54 lb

Width

2.4 in

Logistics

Carton Quantity

20

Pallet Quantity

1280